IESNA:LM-63-2002
[TEST]P646677
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S340D835-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1411
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 11.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1064.9 1180.2 1259.7 1235.2 1128.2 953.6 761.9 625.7 515.7 430.5
379 344.1 315.2 293 273.8 251.9 233.6 215.3 194.7 177.7
160.7 144.5 129.7 115.7 101.3 90.8 79 66.8 52 42.4
34.5 27.5 21 15.3 9.6 4.4 0
1064.9 1172.8 1260.5 1249.2 1127.4 954.9 783.3 634.9 523.9 446.7
386.4 346.2 319.2 295.2 274.2 255 236.2 217 199.1 179.9
161.6 146.7 131 117.5 103.5 91.3 80.3 68.1 52 42.8
34.9 27.9 21.4 15.3 9.6 3.9 0
1064.9 1170.6 1258.3 1251.8 1143.1 1006.4 829.1 679 555.8 468.1
404.8 359.8 329.7 303.9 280.7 259.8 241.9 222.7 205.2 185.1
166.4 151.5 134.5 120.1 106.5 93.9 81.6 70.3 55.5 43.2
35.4 28.4 21.8 15.3 10 4.4 0
1064.9 1168 1256.6 1254.9 1155.7 1006.4 838.8 691.6 565.4 482.9
411.7 365.9 331 306.5 284.2 262.8 243.2 225.3 206.5 187.3
169.4 153.7 137.1 122.3 107.4 95.2 82.5 71.2 57.2 43.2
35.8 28.4 21.8 15.7 10 4.4 0
1064.9 1163.6 1249.2 1258.8 1189.8 1050.5 895.5 741.8 616.1 511.7
446.7 386.8 349.3 318.3 294.7 272 251.5 234.5 215.3 197.4
177.3 158.9 143.2 127.9 112.6 98.2 85.1 73.4 60.7 46.3
36.2 29.3 22.3 16.2 10 4.4 0
1064.9 1147.9 1230 1254.4 1213.8 1111.6 977.6 834.8 704.7 602.1
506.5 442.3 388.6 349.3 320.5 293 270.7 249.7 231 211.3
193.4 175.5 157.6 140.6 124 107.4 93 78.6 64.6 52.8
38.4 30.1 23.1 16.2 10.5 4.8 0
1064.9 1130 1216.9 1249.6 1222.5 1150.9 1026.9 902.9 766.3 654.9
567.2 486 426.1 379.9 339.3 310 284.7 262.4 240.6 221.4
203 184.3 166.4 149.3 131.9 115.7 99.1 83.8 68.5 55
41.9 31 23.6 17 10 4.8 0
1064.9 1131.7 1209 1246.6 1235.2 1177.6 1082 969.3 837.9 723.5
627.4 541.9 477.7 417.4 370.7 334.5 306.5 279.4 256.3 234.9
215.3 196.9 177.3 160.2 141.5 124.9 106.1 90.8 74.7 58.9
45.4 32.7 24.5 17 10.5 4.8 0
1064.9 1129.5 1192.4 1233 1246.6 1226.5 1176.7 1102 1011.7 906.9
813.9 719.1 636.2 559.3 497.8 441 392.1 353.2 318.3 288.2
260.7 234.5 211.8 190.4 168.5 148.9 129.7 110.5 91.7 72.5
55.5 39.7 26.6 18.3 10.9 4.8 0
1064.9 1116 1167.1 1205.5 1227.3 1227.8 1206.4 1164.5 1107.3 1043.1
962.8 880.2 800.3 716.9 647.9 582.5 519.6 463.7 415.2 371.1
335.3 298.7 265 234.5 206.1 178.6 155.4 132.3 110.5 90.4
68.5 49.3 33.2 20.1 11.4 5.2 0
1064.9 1108.6 1159.2 1192.9 1213.4 1219.5 1204.6 1175.8 1127.4 1066.7
1004.2 928.7 850.1 774.1 698.2 629.2 567.2 510.4 456.7 411.7
363.7 327 289.9 253.7 223.1 192.6 165 141 117 96.1
73.8 53.7 35.4 21.4 12.2 5.2 0
1064.9 1088.1 1109.5 1126.9 1139.2 1144 1142.2 1130.4 1110.8 1083.7
1042.7 998.6 947.5 887.2 824.8 763.7 699 631.4 568 511.7
453.7 399.5 351.9 303 262.8 224.9 190.4 158.1 128.8 105.2
81.6 62.4 44.5 28.8 15.7 6.1 0
1064.9 1072.8 1067.5 1061.4 1050.1 1035.7 1019.1 995.5 971.5 943.1
909.1 876.3 835.3 790.3 745.3 697.3 642.3 593.8 538.4 484.2
430.9 382 334.5 294.7 253.2 217.9 184.3 154.6 130.1 104.8
83.4 63.3 45.8 30.6 17.5 8.3 0
1064.9 1047 1014.3 982.8 944.4 906 866.7 823.9 786.4 740.5
699 657.6 618.3 581.6 541.4 505.6 470.7 438.4 404.3 373.3
339.3 311.3 279.4 248.9 220.5 193 165.5 140.2 117 96.9
76 59.8 42.4 28.8 16.6 7 0
1064.9 1030.9 969.7 915.6 857.5 797.3 741.8 688.1 639.2 590.8
550.1 509.1 472.9 437.9 405.6 377.2 350.6 327 302.1 280.3
258.9 238.4 215.3 196 175.1 155.4 135.4 116.6 99.6 81.2
67.2 51.5 37.1 23.1 13.5 5.7 0
1064.9 1024.8 959.3 896 829.6 772.8 711.3 658.9 606 561.9
521.3 482 446.7 413.5 383.4 357.2 331.8 309.6 288.2 266.3
245.8 226.2 206.1 187.3 166.8 148.5 129.7 112.2 94.7 77.7
63.7 48.5 34.5 21.8 12.7 5.7 0
1064.9 1006 926.5 846.6 772 704.3 641.8 587.3 537.5 492.9
452.8 416.5 387.3 362 339.7 317.4 297.8 278.6 259.4 240.6
220.5 203.5 184.7 165.9 148.9 131 114.4 98.7 83.8 69
55 41 28.4 18.8 11.8 5.7 0
1064.9 988.1 884.2 792.5 706.5 640.1 573.7 518.3 472.4 430.5
398.2 372.9 351 331 311.3 290.8 272 253.2 234.9 216.6
197.4 179.9 163.7 147.1 130.6 114.8 99.6 85.6 72.5 60.3
46.7 34.5 24.9 17.9 11.4 5.7 0
1064.9 973.2 865.8 768.5 677.6 610.4 545.8 492.5 444.9 408.2
383.4 361.5 340.6 319.6 300.4 281.6 263.7 244.5 226.2 207.4
191.2 173.8 155.9 141 124.4 109.2 93.4 80.8 68.5 57.6
43.2 32.7 24.5 17.9 10.9 5.7 0
1064.9 965.8 841.8 750.1 660.6 585.1 522.2 471.6 426.6 397.3
372.4 351.9 332.7 313.1 293.4 275.1 255 237.1 217.9 201.3
184.3 167.2 150.6 134.5 118.3 103 89.5 78.6 65.9 54.6
40.2 31.4 24 17.5 10.9 5.7 0
1064.9 964.9 832.2 721.3 627.4 554.9 492.1 442.3 410.9 384.7
364.1 341.4 321.4 302.1 282.5 263.7 244.9 225.3 207.8 193.4
174.6 158.9 141 124 108.3 96.5 86.5 75.1 62.9 48.5
38 30.1 23.1 17 10.9 5.7 0
1064.9 951.4 820.9 704.3 613.9 541.9 475 429.2 401.3 377.7
356.7 334.9 314.8 295.6 275.9 255.9 237.1 221.8 204.3 188.2
170.7 153.3 134 117 105.2 94.3 84.3 73.4 59.4 44.5
36.7 29.7 22.7 16.6 10.9 5.7 0
1064.9 948.3 817.8 699 611.7 533.1 470.2 428.8 398.2 375.1
354.5 333.6 313.9 293.4 273.8 254.6 236.7 220.5 203.5 187.3
170.3 149.8 131.4 116.1 104.4 93.9 84.3 72.5 58.1 44.1
36.7 29.7 22.7 16.6 10.9 5.2 0
1064.9 944 804.3 693.4 594.2 517 458.9 420.9 392.5 370.7
348 327.9 309.1 287.7 270.3 250.2 234.5 216.6 199.5 183.8
165.5 145.4 126.6 114 103 92.6 83 69.9 54.1 43.7
35.8 28.8 22.3 16.6 10.5 5.2 0
1064.9 942.2 801.2 674.6 586.4 514.3 455 416.1 389 368.1
345.8 325.7 306.1 286 268.5 247.6 233.2 216.1 198.7 183.4
162 142.3 124 112.6 102.2 92.6 81.6 69.4 53.7 42.8
35.8 28.8 22.7 16.2 10.5 5.2 0
